IESNA:LM-63-2002
[TEST]P951808
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47390
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9513.1 9518.1 9498.1 9455.4 9207.3 8949.1 8906.5 9112 9588.3 10222.5
10989.6 11871.9 12801.9 13481.3 14002.7 14519.1 14990.3 15273.6 15371.4 15266.1
14734.6 13779.6 12558.8 10623.6 7801 4542.2 3527 3226.2 2867.7 2336.3
1794.8 1393.7 1045.3 654.3 373.5 150.4 0
9513.1 9473 9452.9 9425.4 9184.7 8921.5 8883.9 9069.4 9528.1 10182.4
10929.4 11781.7 12711.7 13413.6 13914.9 14441.3 14907.6 15208.4 15348.8 15223.5
14651.9 13716.9 12476.1 10458.1 7555.3 4399.3 3486.9 3196.1 2832.6 2296.2
1772.3 1376.2 995.2 629.2 363.5 145.4 0
9513.1 9500.6 9490.5 9463 9272.4 9019.3 8939 9092 9493 10107.2
10834.1 11651.3 12573.8 13386 13947.5 14468.9 15017.9 15391.4 15624.5 15604.5
15218.4 14361.1 13185.5 11355.5 8655.8 5118.8 3549.5 3223.7 2922.9 2506.7
2022.9 1504 1113 727 396.1 180.5 0
9513.1 9490.5 9478 9500.6 9370.2 9152.1 9054.4 9132.1 9412.8 9904.1
10558.4 11287.9 12132.6 13045.1 13774.6 14353.6 14910.1 15393.9 15682.2 15817.6
15667.1 15140.7 14203.2 12558.8 10082.1 6449.9 3652.3 3030.7 2757.4 2431.5
2085.6 1732.2 1341.1 894.9 511.4 228.1 0
9513.1 9503.1 9510.6 9560.7 9535.7 9420.3 9277.5 9262.4 9390.3 9683.6
10134.8 10716.3 11413.2 12215.4 13090.2 13899.9 14529.1 15075.6 15559.4 15915.3
16015.6 15795 15246 14351.1 12601.4 9498.1 5286.7 2682.2 2110.7 1777.3
1448.9 1168.1 909.9 641.7 348.4 127.8 0
9513.1 9518.1 9545.7 9613.4 9678.5 9678.5 9610.9 9548.2 9558.2 9681
9924.2 10305.2 10819.1 11425.7 12105.1 12967.4 13884.9 14659.4 15108.1 15318.7
15456.6 15524.3 15501.7 15474.1 15205.9 13626.7 10202.4 5682.8 2584.5 1659.5
1306 1012.7 739.5 508.9 293.3 107.8 0
9513.1 9523.1 9575.8 9656 9771.3 9874.1 9944.3 9999.4 9994.4 10089.6
10250.1 10495.7 10836.7 11227.7 11706.5 12290.6 12954.9 13684.3 14341.1 14885
15434 16050.7 16667.3 17309.1 18103.7 18549.9 17173.7 13586.6 8778.6 4409.4
2115.7 1301 882.4 574 328.4 115.3 0
9513.1 9530.6 9603.3 9718.6 9844 9969.3 10119.7 10290.2 10495.7 10758.9
11094.8 11480.9 11897 12358.2 12907.2 13579 14338.6 15175.8 16088.3 17075.9
18216.5 19462.4 20856.1 22242.3 23796.5 25603.9 27366.1 27812.3 26193 22345.1
16609.7 10535.8 6144 3394.1 1499 361 0
9513.1 9555.7 9643.4 9776.3 9906.7 10024.5 10167.4 10362.9 10591 10936.9
11393.1 11917.1 12538.7 13305.8 14238.3 15393.9 16732.5 18281.7 19951.2 21655.8
23593.5 25433.4 27604.3 29810.2 32457.3 35059.3 38368.2 41912.8 44732.8 44437
39105.2 29469.3 18627.6 7465.1 1363.7 300.8 0
9513.1 9553.2 9661 9786.3 9916.7 10057.1 10205 10403 10641.1 10984.6
11405.7 11912 12511.2 13280.7 14235.8 15449.1 16837.8 18517.3 20372.3 22272.4
24267.8 26305.8 28489.1 30870.5 33412.4 36062 39070.1 42338.9 45532.5 46096.5
40777.2 29762.6 16885.4 4396.8 937.5 278.2 0
9513.1 9550.7 9635.9 9803.9 9941.7 10094.7 10220 10403 10653.7 10954.5
11317.9 11731.6 12202.8 12849.6 13699.4 14727.1 15970.5 17499.6 19241.8 21141.9
23052 25009.8 27032.7 29191 31547.4 33863.6 36277.6 38390.8 39997.6 38847
33480.1 23072.1 10042 1937.7 584.1 193 0
9513.1 9540.7 9656 9801.4 9934.2 10067.1 10192.4 10337.8 10540.9 10758.9
11017.1 11267.8 11518.5 11856.9 12353.2 13010 13799.6 14860 16108.3 17522.1
19061.3 20653.1 22217.3 23806.5 25458.5 27005.1 28556.8 29963.1 30261.4 27639.4
22287.5 15313.7 6535.1 1301 391.1 107.8 0
9513.1 9540.7 9635.9 9746.2 9856.5 9924.2 9991.9 10049.5 10102.2 10164.8
10184.9 10117.2 9989.4 9854 9758.8 9753.7 9889.1 10275.1 10901.8 11691.5
12626.5 13656.7 14694.5 15727.3 16730 17564.8 18061.1 18339.3 17632.4 14832.4
10876.8 6725.6 2682.2 762.1 280.8 70.2 0
9513.1 9505.6 9528.1 9560.7 9540.7 9407.8 9202.3 8893.9 8487.8 7951.4
7279.6 6497.5 5720.4 5071.1 4554.8 4128.6 3800.2 3589.7 3481.9 3456.8
3524.5 3659.8 3790.2 3918 3978.2 3880.4 3579.6 3100.8 2368.9 1682
1223.3 887.4 646.7 453.7 273.2 72.7 0
9513.1 9450.4 9372.7 9219.8 8944.1 8485.3 7871.2 7091.6 6219.2 5427.1
4777.9 4213.8 3692.4 3306.4 3095.8 2998.1 2930.4 2847.7 2759.9 2677.2
2579.4 2446.6 2291.2 2153.3 2020.4 1887.6 1757.2 1616.8 1451.4 1263.4
1070.4 882.4 681.8 468.8 255.7 57.7 0
9513.1 9387.8 9159.6 8773.6 8172 7317.2 6379.7 5487.3 4830.5 4271.5
3795.2 3527 3371.6 3236.2 3095.8 2978 2915.3 2892.8 2850.2 2754.9
2617 2479.2 2338.8 2203.4 2055.5 1910.1 1762.2 1604.3 1451.4 1283.5
1105.5 907.4 681.8 441.2 225.6 47.6 0
9513.1 9347.6 8964.1 8334.9 7412.4 6286.9 5334.4 4675.1 4148.7 3820.3
3664.9 3522 3371.6 3211.1 3063.2 2973 2945.4 2930.4 2895.3 2782.5
2521.8 2373.9 2241 2113.2 1995.4 1885.1 1749.7 1599.3 1438.9 1258.4
1062.9 852.3 631.7 426.1 228.1 62.7 0
9513.1 9282.5 8748.5 7878.7 6685.5 5512.3 4762.8 4208.8 3908 3777.7
3614.7 3456.8 3349 3233.7 3075.8 2975.5 2930.4 2870.2 2604.5 2491.7
2454.1 2439.1 2396.4 2328.8 2226 2090.6 1900.1 1722.1 1526.6 1331.1
1130.5 930 721.9 511.4 300.8 102.8 0
9513.1 9264.9 8613.2 7532.8 6176.6 5116.3 4447 4018.3 3890.5 3742.6
3562.1 3439.3 3361.5 3258.8 3070.8 2942.9 2842.6 2566.9 2471.6 2431.5
2399 2391.4 2361.4 2281.1 2143.3 1980.3 1804.9 1614.3 1416.3 1238.3
1065.4 894.9 732 566.5 569 431.2 0
9513.1 9197.2 8422.7 7201.9 5790.6 4878.1 4256.5 3980.7 3888 3720
3547 3436.7 3371.6 3268.8 3048.2 2855.2 2602 2404 2341.3 2283.6
2246 2223.5 2120.7 2005.4 1875 1744.7 1591.8 1443.9 1280.9 1115.5
960.1 799.7 649.2 782.1 701.9 235.6 0
9513.1 9177.2 8355 7084.1 5632.7 4687.6 4131.1 3965.7 3880.4 3717.5
3547 3444.3 3396.6 3301.4 3033.2 2749.9 2419 2281.1 2193.4 2123.2
2088.1 2010.4 1880.1 1759.7 1636.9 1499 1378.7 1258.4 1130.5 1015.2
957.6 757 629.2 869.8 401.1 100.3 0
9513.1 9209.8 8405.1 7099.1 5667.7 4750.3 4153.7 3975.7 3905.5 3745.1
3562.1 3464.3 3414.2 3329 3068.3 2752.4 2414 2276.1 2183.4 2110.7
2070.6 1995.4 1867.5 1754.7 1629.4 1496.5 1363.7 1243.3 1125.5 985.2
862.3 709.4 629.2 872.3 345.9 85.2 0
